??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 18MR-PAI-RE20-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 18MR-PAI-RE20-S4
VERF
Availability
Available
BC
Order code
BOS027U
TC
Artikelbezeichnung
BOS 18MR-PAI-RE20-S4
PX
Product view
56141_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.07500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18MR, Dimension = Ø 18 x 92 mm, Interface = IO-Link 1.1 PNP NO/NC PNP, Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Beam characteristic = Divergent, Light type = LED, red light, Range = 0...20 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.